Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ISE20A-B, High-Precision, Digital Pressure Switch, 3-Screen Display

  • 3 setting modes: 3-step, simple, function selection
  • 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
  • 2 switch outputs (NPN or PNP
  • 1 analog output (voltage or current)
  • Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
  • Bracket or panel mounting options

Configure your product

 
Output Specification
Unit Specification
Lead Wire
Bracket
Operation Manual