Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Proportional Control Valve – JSP

Control your fluids accurately

  • Precise control of your flow rate – By adjusting the current, the flow rate can be smoothly controlled
  • Adapt it to your application – Can be used with air and water
  • Withstand your most adverse environmental conditions – Stainless-steel coil cover and IP67 enclosure
  • Energy saving – Power consumption from only 4 watts.

I još puno više

  • Applicable fluid: water or air
  • Port size: 1/8” to 3/8”
  • Flow rate up to 3 l/min (water)
  • Orifice diameter: 1,4 mm to 3,2 mm
  • Power consumption from only 4 watts (For JSP10).

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir