Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEY, Electric Actuator, Rod Type, AC Servo Motor (100/200/400 W)

  • Body sizes: 25, 32, 63
  • Maximum work load: 200 kg (horizontal); 115 kg (vertical)
  • Maximum pushing force: 2006 N
  • Maximum stroke: 800 mm
  • Positioning repeatability: ±0.02 mm
  • Motor available with either incremental 17-bit or absolute 18-bit encoder

Configure your product

 
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Dust/Drip Proof
Motor Option
Rod End
Mounting
Actuator Cable Type
Cable Length
Controller Type
I/O Connector