Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LVH20/30/40, High Purity Chemical Valve, Manually Operated, Integral Fitting, Manifold Type

  • It is not possible to order single unit valves for the manifold.
  • Manually operated, integral fitting valve for manifold
  • Body class: 2 (ø4 orifice dia.), 3 (ø8 orifice dia.), 4 (ø10 orifice dia.)
  • Normally closed (N.C.)
  • Applicable tubing size: 03 (ø3), 04 (ø4), 06 (ø6), 08 (ø8), 10 (ø10), 12 (ø12), 03 (1/8"), 05 (3/16"), 07 (1/4"), 11 (3/8"), 13 (1/2")

Configure your product

 
Model
Lever Operation
Tube Size