Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Magnet buffer - ZP3B#M

Reduce the impact with a consistent reaction

  • Reduce your design time – Constant reaction force and non-rotating design with 4-pole magnets keeps the rod stable during every operation
  • Keep it particle-free – Spring-less structure eliminates internal friction, ideal for clean environments such as semiconductor or electronics industries
  • Support clean manufacturing – Copper and zinc-free build, compatible with secondary battery processes
  • Protect your components – Stable buffer force absorbs impact consistently across the stroke range

I još puno više

  • Available in Multiple Sizes: Compatible with vacuum cups from ø1.5 to ø32
  • Buffer strokes of 3, 6, or 16 mm, and corresponding reaction forces

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir