Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

MLGP-B/F, Standard Guided Cylinder with One-way Lock

  • Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • (L) Ball bushing non-rotating accuracy: +/-0.05° to +/- 0.09°
  • (M) Slide bearing non-rotating accuracy: +/-0.04° to +/- 0.07°
  • Rubber bumpers as standard
  • Auto-switch capable

Configure your product

 
Bearing Style
Bore Size
Port Type
Stroke
  []
Locking Direction
Auto Switch
Lead Wire or Prewired Connector
Number