Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

SX90/090, 2/3 Port Direct Operated Poppet Style Solenoid Valve for Air and Nitrogen

  • 2-port normally closed & universal and 3-port universal actuation type
  • Operating pressure: -100 kPa to 0.2 MPa
  • Flow rate: max 90 L/min (3-port)
  • Enclosure: IP40
  • Voltage: 12 VDC, 24 VDC
  • Available with power saving circuit to hold the actuation: 0.7W during holding