Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Tool Changer One-push Type / Clamp Type − RMTM

Tool change without complication

  • Reduce tool change downtime − manual swapping between end effectors can be performed quickly
  • Improve robot or COBOT flexibility simply − adapt end of arm tooling without a need for specialist tooling
  • Expand machinery versatility − mount and interchange a wide range of ISO 9409-1-50-4-M6 conforming end effectors
  • Enable accurate tooling positioning − mount end effectors with reliable location repeatability.

I još puno više

  • Simple retention mechanism
  • Space saving & lightweight
  • Up to 20 kg work load capacity.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir