Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, Universal - HF1B-AS*3*1F-A

  • Compatible with food manufacturing
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 3.2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body Size
Control Type
Thread Type
Port Size
Applicable Tubing O.D.
Seal
Made to Order