Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

3-Port Solenoid Valve, Residual Pressure Release, Modular Connection - VP346E/546E/746E/946E

The modular way to set air free

  • Connect it to your FRL unit - Modular connection type
  • Prevent accidents caused by uncontrolled movements - Optional soft start-up function
  • Avoid pressure drops - A check valve is incorporated in the pilot flow path.

I još puno više

  • Modular connection type for connecting to FRL units
  • Optional soft start-up function
  • A check valve is incorporated in the pilot flow path
  • Saves space and reduces piping work
  • Low power consumption: 0.35 W (Without light)
  • Enclosure: IP65.