Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Exhaust Flow Control Valve with Silencer, With Push-lock & Indicator - AS-DPX

No space can resist speed control

  • Minimise setting errors and work hours - With indicator for managing flow rate figures
  • Reduce assembly time and number of components - Integrated restrictor and silencer
  • Adjust easily the cylinder speed even in high or narrow places - The speed can be adjusted on the valve side.

I još puno više

  • Port Size: 1/4
  • Operating Pressure Range: 0 to 1 MPa.