Product selection
×

Go to details
Part number

My account

×

Product catalogue

VCL20/30/40, 2 Port Solenoid Valve for Oil

  • This product is being discontinued and will be replaced by New VX2 series.
  • Multipurpose valve for oil
  • Withstand pressure: 5.0MPa
  • Ambient temperature: -20 to 60°C (Standard)
    -20 to 100°C (High temp.)
  • Fluid temperature: -10 to 60°C (Standard)
    -10 to 100°C (High temp.)
  • Valve leakage cm³/min: 0 (with oil pressure)

Categories

No results found that matches your search criteria