Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Compact cylinder CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

En veel meer

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, clean room
  • Can mount small auto switches on 4 surfaces.

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen

En nu het item dat beter bij u past.

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Body Option
Lock Position
Release of Manual
Auto Switch
Lead Wire or Prewired Connector
Number