Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

Vacuum Unit. Ejector System/ Vacuum Pump System - ZQ*A

The all-in-one compact energy-saving solution

  • Achieve efficiency – Ejector, pump and manifold system in a single unit
  • Get compactness and lightness – Ideal solution for moving tools, 10.2 mm width and weight as low as 60 g
  • Reduce your running costs – Energy-saving digital vacuum switch for up to 90 % air consumption reduction
  • Smartly automate your monitoring process – IO-Link for online parameterization and extraction of numeric data.

En veel meer

  • Nozzle sizes: Ø 0.5, Ø 0.7, Ø 1.0
  • Suction flow rate of up to 22 l/min
  • Max. vacuum pressure of -80 kPa
  • Pressure switch variations
  • Various solenoid valve combinations (supply valve / release valve).

Productselectie

Kies de productversie die u nodig heeft.

'Reset' a.u.b. de filters om uw selectie te wijzigen