› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Hurtig kontakt med os
  Sådan finder du os
  Bedøm denne side
  Send denne side
  Print denne side
Air Purification Equipment
        
The importance of dry air in machines and systems:
Excellent operational performance with high quality productivity and increased machine reliability are probably the three most requested attributes that modern machinery and systems using pneumatic components must meet today. However, water contained in compressed air systems (CAS) is the leading enemy in achieving this goal.

When water forms in a CAS, not only does it reduce the overall working life of the machine, it also affects the reliability of its pneumatic equipment. By installing a good quality air dryer in your CAS it effectively removes the build-up of water bringing improved performance and productivity.

 Detailed product presentation leaflet
Find the IDFA you need in SMC Digital
  Choose a new dryer
 
 
     
Ozone generators
 
Packaging machines
 
Painting equipment
 
3D measuring equipment
     
Lens polishing machines
 
Pneumatic tools
 
Printing machines
 
Textile machines

High performance, reliable and trouble free compressed air treatment from SMC
• State of the art design ensures a constant 3°C pressure dew point.
• High efficiency heat exchanger.
• Environmentally ozone friendly R134a and R407C refrigerant.
• Conforms to stringent ISO8573-1 standards (-,4,-).
• Simple control system, incorporating an easy to read evaporator gauge.
• Stainless steel heat exchanger providing long life and low pressure drops.
• Compact design for ease of installation.
• ø10 mm One-touch condensate drain port.


Customer benefits
• Operational reliability by using high quality components (SUS heat exchanger)
• Improved efficiency thanks to a reduced pressure drop
• Compact dimensions contribute to a reduction of your overall machine size
• The technical and service support from a worldwide leader like SMC

Find also detailed information on SMC air treating products in our Digital Catalogue:
Recommended air purification equipment to provide compressed air for general pneumatic equipment (ISO8573 Air quality class: 2 - 4 - 3)

Other air purification equipment to provide compressed air for specialist equipment

 
Main Line Filters
Refrigerated Air Dryers
Mist Separator
 
 
  Mobile site  |   Sitemap  |   Copyright 2016  |   Ansvarsfraskrivelse/politik angående personlige oplysninger