› Actuators › Electric Actuators › Directional Control Valves › Airline Equipment › Fittings and Tubing › Vacuum Products › Fluid Control Equipment › Sensors and Switches › Static Control › Temperature Control Equipment › High Vacuum Products › Clean Room Products › ATEX Products
  Hurtig kontakt med os
  Sådan finder du os
  Bedøm denne side
  Send denne side
  Print denne side

  Pressemeddelelser

  Trimmer auto switch gets a round body sensor unit  
 
 

We have rolled out a D-M9K trimmer auto switch sensor unit, with a round body shape that can be directly mounted onto the grooves of our actuator range, improving set-up times. Featuring a single trimmer auto switch with two outputs that can be adjusted separately, the D-M9K sensor unit can check, together with an amplifier unit, the differences in height, depth and size of various objects from as small as 0.5 mm. Moreover, the sensor and amplifier are ordered individually and assembled using an e-con connector.

 
 
  September 2014  
 
   




  Mobile site  |   Sitemap  |   Copyright 2016  |   Ansvarsfraskrivelse/politik angående personlige oplysninger