HRR
Air or water-cooled chiller mounted in a 19-inch rack Cooling and heating capacity range: 1 kW to 2.5 kW and 450 W to 550 W respectively Temperature Stability: ± 0.1ºC. Set temperature range: 10 to 35ºC Self-diagnosis function with 23 different alarm codes Front Access: simple to control, service and maintain with all filters and drainage via the front panel.
Air or water-cooled chiller mounted in a 19-inch rack
Cooling and heating capacity range: 1 kW to 2.5 kW and 450 W to 550 W respectively Learn more
HRS
Circulating Fluid Temperature Controller. Water or Air-cooled Cooling capacity: From 1.1/1.3 to 4.9/5.9 KW (50/60 Hz) Temperature stability: ±0.1 ºC Set temperature range: 5-40 ºC With heating function and self-diagnosis Serial communication Compact and lightweight.
Circulating Fluid Temperature Controller. Water or Air-cooled
Cooling capacity: From 1.1/1.3 to 4.9/5.9 KW (50/60 Hz)
Temperature stabil... Learn more
HRSH
Our new HRSH Series thermo chiller, features a triple inverter that controls the motor, fan and pump delivering significant energy, space and weight savings. Available in air or water cooled types, it has a cooling capacity range of 9.5kW to 25kW and temperature stability of ± 0.1 ºC. The HRSH can warm circulating fluid without the need of a heater and is also easy to maintain, featuring a pump with no seal and advanced control functions. Truly versatile, it's splash proof for outdoor installations, and can accommodate global voltages.
Our new HRSH Series thermo chiller, features a triple inverter that controls the motor, fan and pump delivering significant energy, space and weight savings. A... Learn more
HRSE
The HRSE series has been designed to meet increasing demand for an energy efficient, simple to operate thermo-chiller with medium cooling capacity. A triple control for the compressor, fan and electronic control valve can deliver 35 % energy savings. It has a temperature stability of ±2.0 °C and a temperature range of 10 to 30 °C. And controlling the temperature of the circulating fluid is very simple due to a two-step digital information panel with touch buttons and 12 alarm codes aid self-diagnosis. The risk of fluid leakages are minimised with the option of a magnetic pump, removing the need for maintenance. It's also quiet to operate and compact in size so can fit into small spaces and be used in quiet environments. Further flexibility is provided through the range of accessories including a by-pass piping set, replacement dustproof filter and particle filter.
The HRSE series has been designed to meet increasing demand for an energy efficient, simple to operate thermo-chiller with medium cooling capacity. A triple con... Learn more
HEC
If you have problems in cooling a heat source and need high-precision temperature control, our Series HEC Thermo-con is ideal for ensuring the constant temperature of circulating fluids by using Peltier elements. Available in both air-cooled and water-cooled types, with outstanding cooling capacity performance of between 140 W and 1200 W, series HEC provides accurate temperature control of ±0.01 to ±0.03 ºC. With a simple structure and a low-vibration design, this high reliability thermo-con is refrigerant-free and can control the temperature of the heat source by using an external temperature sensor.
If you have problems in cooling a heat source and need high-precision temperature control, our Series HEC Thermo-con is ideal for ensuring the constant temperat... Learn more
HECR
Air or water cooled peltier type chiller mounted in 19 inch rack. Cooling and Heating capacity range: 200 W to 1.2 kW and 600 W to 2 kW respectively. Excellent Temperature Stability: ± 0.01 to 0.03 ºC. Set temperature range: 10 to 60 ºC. It is easy to start up in 3 steps and to control, with14 different alarm codes. Low Noise level: 54dB or less.
Air or water cooled peltier type chiller mounted in 19 inch rack.
Cooling and Heating capacity range: 200 W to 1.2 kW and 600 W to 2 kW respecti... Learn more
HRZ
When you have continuous changes in process conditions, and thus suffer from cooling problems, use our high-precision temperature control with fast temperature response provided by the series HRZ. Adaptable to short cycles and with a temperature stability of ± 0.1 ºC in a temperature range from -20 to +90 ºC, this water-cooled refrigeration-type chiller further helps you in saving energy by using a DC inverter refrigerator and an inverter pump.
When you have continuous changes in process conditions, and thus suffer from cooling problems, use our high-precision temperature control with fast temperature ... Learn more
HRW
If you want to avoid overheating issues, thus improving the performance and reliability of your machine in a high temperature process, test our high-performance circulating fluid temperature controller, series HRW. Providing a temperature stability of ± 0.3 ºC in a temperature range from 20 to +90 ºC, this refrigerant-free and energy saving thermo-chiller, using no compressor, is ideal for the semiconductor industry.
If you want to avoid overheating issues, thus improving the performance and reliability of your machine in a high temperature process, test our high-performance... Learn more
HEB
Following the goal of helping maintain a constant temperature within strict limits in many industrial processes, SMC launches this high-precision temperature control Peltier system, series HEB. With exclusively developed dual tank construction to provide consistent temperature at any position in the bath, this compact, low noise and low vibration design -thermoelectric bath provides a temperature stability of ± 0.01 ºC in a temperature range from -15 to +60 ºC.
Following the goal of helping maintain a constant temperature within strict limits in many industrial processes, SMC launches this high-precision temperature co... Learn more
INR-244
The latest addition to our thermoelectric bath range is the INR-244 series. This square-shaped, up to 39 L capacity liquid bath features a Peltier element, removing the need for refrigerant. It is highly accurate, with low vibration levels, plus is easy to operate and maintain and is suitable for quiet environments. Thanks its tank size, the INR-244 is suitable for a range of temperature control applications such as source gas for MO-CVD or diffusion furnace, chemicals and liquids with high viscosity plus analysis and conductivity meter. With two cooling methods ? air or water cooled ? the INR-244 has an operating temperature range of 0 to 60 °C (5 to 60 °C for water) and stability of ±0.03 °C, plus a built-in circulating pump which reduces temperature distribution inside the bath. With easy to use control functions and serial communication plus a fluid drain port, labour costs are also reduced. Its compact and lightweight design means it can be used in smaller spaces and its flexibility makes the INR-244 ideal for all types of laboratories including medical, pharmaceutical, biotechnology, electronic and semiconductor industries.
The latest addition to our thermoelectric bath range is the INR-244 series. This square-shaped, up to 39 L capacity liquid bath features a Peltier element, rem... Learn more
HED, Peltier Type Temperature Control System for Chemicals
Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Thermocon ensures precise temperature control in either acidic or alkali chemical liquid applications. Designed to either cool or heat a circulating fluid, this range of Peltier type heat exchangers directly control the temperature of the chemical fluid, at pressures up to 0.35MPa, and achieve a temperature control accuracy of ± 0.1ºC thanks to its Peltier element. Using a number of PFA moulded parts to help reduce metallic ion contamination, the Series HED is up to 50% smaller than comparable thermocons on the market and also is considerably lighter, from 6 ? 15kgs, depending on the selected model. Available in a wide range of power supply voltages; 180 to 242VAC, 50/60Hz, this new compact heat exchanger range offers cooling capacities of 300W, 500W and 750W and heating capacities of 600W, 1000W and 1800W depending on the selected model. Series HED is environmentally friendly and is fully compliant to RoHS, CE, UL and eti accreditations.
Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Therm... Learn more
HED-HW, Heat Exchanger
Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Thermocon ensures precise temperature control in either acidic or alkali chemical liquid applications. Designed to either cool or heat a circulating fluid, this range of Peltier type heat exchangers directly control the temperature of the chemical fluid, at pressures up to 0.35MPa, and achieve a temperature control accuracy of ± 0.1ºC thanks to its Peltier element. Using a number of PFA moulded parts to help reduce metallic ion contamination, the Series HED is up to 50% smaller than comparable thermocons on the market and also is considerably lighter, from 6 ? 15kgs, depending on the selected model. Available in a wide range of power supply voltages; 180 to 242VAC, 50/60Hz, this new compact heat exchanger range offers cooling capacities of 300W, 500W and 750W and heating capacities of 600W, 1000W and 1800W depending on the selected model. Series HED is environmentally friendly and is fully compliant to RoHS, CE, UL and eti accreditations.
Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Therm... Learn more
HED-C2, Temperature controller
Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Thermocon ensures precise temperature control in either acidic or alkali chemical liquid applications. Designed to either cool or heat a circulating fluid, this range of Peltier type heat exchangers directly control the temperature of the chemical fluid, at pressures up to 0.35MPa, and achieve a temperature control accuracy of ± 0.1ºC thanks to its Peltier element. Using a number of PFA moulded parts to help reduce metallic ion contamination, the Series HED is up to 50% smaller than comparable thermocons on the market and also is considerably lighter, from 6 ? 15kgs, depending on the selected model. Available in a wide range of power supply voltages; 180 to 242VAC, 50/60Hz, this new compact heat exchanger range offers cooling capacities of 300W, 500W and 750W and heating capacities of 600W, 1000W and 1800W depending on the selected model. Series HED is environmentally friendly and is fully compliant to RoHS, CE, UL and eti accreditations.
Developed initially for use in wet etching, industrial plating and chemical metal polishing equipment, our new and extremely compact, Series HED Chemical Therm... Learn more
IDH, Thermo-dryer
Industry applications requiring stable compressed air temperature control now have the answer with our new compact Series IDH air dryer unit with integrated heater, regulator, dryer and filter. Developed for an extensive range of industry applications, our Series IDH air dryer can deliver a constant volume of compressed air at the correct temperature, dew point, pressure and cleanliness regardless of external conditions or seasonal climatic conditions. Offering temperature stability of +/-0.1ºC, with a setting range of 15 to 30ºC and a dryer controlled pressure dew point of 10ºC, Series IDH can be set with an outlet air pressure of between 0.15 to 0.85 Mpa using its in-built highly accurate Series AR regulator. Ideal for applications where lack of available dryer space is an issue, Series IDH can be installed close to a wall or panel and is around 70% smaller than similar performance dryers in our current range.
Industry applications requiring stable compressed air temperature control now have the answer with our new compact Series IDH air dryer unit with integrated hea... Learn more