Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Serial Transmission

Serial Transmission
  • Connector type manifold.
  • Compact design with high flow capacity (up to 4350 l/min).
  • Power consumption: 0.4 W (low wattage type); 0.95 W (standard).
  • Availability: rubber/metal seal; several parallel/serial transmission variations; plug-in compatible sub-plate type.
  • IP67 compliant (except D-sub connector and flat ribbon cable kits).

Categorias

Sem resultados que correspondam às caracteristicas da busca.