Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

MQQ, Compact Cylinder, Metal Seal, Low Friction

  • Low friction, metal seal cylinders.
  • Bore sizes: 10, 16, 20, 25, 32, 40 mm.
  • Available in a lateral load resisting type.
  • Long service life of 10,000 km for 100 million full cycles.

Configure your product

 
Style
Mounting
Bore Size
Port Thread
Stroke
  []
Body Option