Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Water and Oil

  • Port size (OUT port): Rc1/8, Rc1/4.
  • Seal material available: NBR, FKM, EPDM.
  • Rated voltage: 24VDC, 12VDC.
  • Applicable number of stations: 2~10.

Configure your product

 
Model
Port Size
Thread Type
Base/Seal Material
Suffix
Number of Manifolds