Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

VXS22/23, 2-Port Solenoid Valve for Steam

Industry requests for a competitively priced zero differential solenoid valve for steam applications have now been answered with the launch of our new Series VXS 2 port solenoid valve range. Developed with high performance in mind, this compact range of lightweight, solenoid valves have been designed to operate with no need for differential pressure. Considerably quieter than similar valves, thanks to their special construction and full wave class H rectifier type AC solenoid valve, Series VXS also use a pilot type piston to operate the valve which provides excellent resistance. Further construction features include, the use of moulded flame resistant materials for the coil (conforming to UL94V-0), special FKM material for both the valve and seal, which reduce internal leakage to 1.0cm3/min or less, and improved life cycle and valve reliability. The new VXS valve series is also RoHS compliant and meets IP65 enclosure guidelines.

Categorias

Sem resultados que correspondam às caracteristicas da busca.