Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

With Compact Indicator, Universal – AS*3*1FSM/FSC-A

Precisely what you need

  • Use it for your high precision required applications – Finer adjustment and greater accuracy of actuator speed
  • Speed up the flow setting and control – Numerical indication window
  • Make assembly and maintenance easy – Large 4-marked push-lock type handle that facilitates the adjustment and locking.

e muito mais

  • Port Size: M5, 10-32 UNF, 1/8, 1/4
  • Applicable Tubing O.D.: Ø 2 to Ø 10 mm and Ø 1/8" to Ø 3/8"
  • Operating Pressure Range: 0.1 to 1 MPa.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body Size
Type
Control Type
Control Range
Thread
Port Size
Width Across Flats
Tubing
Seal