Product selection
×

Go to details
Part number

My account

×

Approval lists

SMC approval lists for automotive industry (by manufacturer/brand)


Audi

Approval List Body Shop

Pneumatics approval list in accordance with BV1.13 (Revision Index No. 15) of the Volkswagen Group; scope of application: Audi AG bodyshop construction

Freigabeliste BV1.13 Karosseriebau (DE, PDF, 406 KB) 

 

Approval list mechanical systems component manufacturing

The approval list mechanical systems from SMC is based on the specifications for mechanical systems (as of 01.01.2026) valid for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

 

Approval list mechanics

Approval list mechanical systems for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

Freigabeliste Mechanik von SMC (DE, PDF, 7,3 MB) 

Approval list mechanics SMC (EN, PDF, 7,5 MB) 

SMC Ansprechpartner für die Freigabeliste Mechanik (DE, PDF, 235 KB) 

SMC contact persons for approval list mechanical systems (EN, PDF, 242 KB) 

 

Approval list electromechanical technology

From 2025, the approval list Electromechanical technology will be part of the approval list mechanics for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

 

Configurator valve manifold

Configurator for valve manifolds of the SY7 series with approved products from KLH Mechanik. All components are validated and therefore allow a valve terminal configuration in accordance with DIN EN ISO 13849.

SMC Konfigurator Ventilinseln Serie SY7 / SMC configurator valve manifolds SY7 

 

Approval List Press Shop

Pneumatic Approval List according to BV1.13 (Revision Index No. 16) of Volkswagen Group, Field of Application: Press Shop, Brand: Volkswagen

Freigabeliste BV1.13 Presswerk (DE, PDF, 3,3 MB) 

Approval List BV1.13 Press Shop (EN, PDF, 3,3 MB) 

 

Contact

Peter Huber
E-Mail: huber.peter@smc.com
Phone: +49 162 / 2991113

 


Audi

Approval List Body Shop

Pneumatics approval list in accordance with BV1.13 (Revision Index No. 15) of the Volkswagen Group; scope of application: Audi AG bodyshop construction

Freigabeliste BV1.13 Karosseriebau (DE, PDF, 406 KB) 

 

Approval list mechanical systems component manufacturing

The approval list mechanical systems from SMC is based on the specifications for mechanical systems (as of 01.01.2026) valid for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

 

Approval list mechanics

Approval list mechanical systems for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

Freigabeliste Mechanik von SMC (DE, PDF, 7,3 MB) 

Approval list mechanics SMC (EN, PDF, 7,5 MB) 

SMC Ansprechpartner für die Freigabeliste Mechanik (DE, PDF, 235 KB) 

SMC contact persons for approval list mechanical systems (EN, PDF, 242 KB) 

 

Approval list electromechanical technology

From 2025, the approval list Electromechanical technology will be part of the approval list mechanics for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

 

Configurator valve manifold

Configurator for valve manifolds of the SY7 series with approved products from KLH Mechanik. All components are validated and therefore allow a valve terminal configuration in accordance with DIN EN ISO 13849.

SMC Konfigurator Ventilinseln Serie SY7 / SMC configurator valve manifolds SY7 

 

Approval List Press Shop

Pneumatic Approval List according to BV1.13 (Revision Index No. 16) of Volkswagen Group, Field of Application: Press Shop, Brand: Volkswagen

Freigabeliste BV1.13 Presswerk (DE, PDF, 3,3 MB) 

Approval List BV1.13 Press Shop (EN, PDF, 3,3 MB) 

 

Contact

Peter Huber
E-Mail: huber.peter@smc.com
Phone: +49 162 / 2991113

 



Daimler Truck

Information to Body Shop, Press Shop, Final Assembly or Battery Assembly

Do you need more Information to Body Shop, Press Shop, Final Assembly or Battery Assembly or have questions about current Daimler Truck projects?
Then please contact Klaus Geiger or Dirk Claußen-Dehn.

 

Contact

Klaus Geiger
E-Mail: geiger.klaus@smc.com
Phone: +49 162 / 2999694

Dirk Claußen-Dehn
E-Mail: claussen-dehn.dirk@smc.com
Phone: +49 162 / 2991079


Ford

Approval List Press Shop

For Cylinders and Accessories in Accordance with Ford Standard WDX-Global.

Freigabeliste Presswerk (DE, PDF, 1,06 MB) 
Approval List Press Shop (EN, PDF, 1,06 MB) 

 

Project Book Ford Saarlouis

Project book for the bodywork and press shop divisions at Ford Saarlouis.

Projektbuch Ford Saarlouis (DE, PDF, 2,6 MB) 

 

Other Projectbooks Body Shop, Press Shop, Final Assembly

Do you need other Body Shop, Press Shop or Final Assembly Project Books or have questions about current Ford projects?
Then please contact Eduard Disterhoft.

 

Contact

Eduard Disterhoft
E-Mail: disterhoft.eduard@smc.com
Phone: +49 162 / 2999721

 


Mercedes-Benz

Approval List Powertrain

Link to the download section: Material Data Manager – Mechanical and Electrical Approval

Approval of Mechanical and Electrical Systems – Material Data Manager, Daimler 

Body Shop Integra7.1

Operating instructions for air combination units (FRL)

  • AC40X-F04M-D-X2397 (size ½”) / flow rate up to 2100 l/min  DE | EN 
  • AC60X-F10-D-X2127 (size 1”) / flow rate 80–7,200 l/min  DE | EN 
  • AC60X-F10-D-X2132 (size 1”) / flow rate 40–4,000 l/min  DE | EN 

Maintenance units with feed-in frame (1‘) / floor-mounted bracket (1/2’) with ITEM profile

 

Contact

Klaus Geiger
E-Mail: geiger.klaus@smc.com
Phone: +49 162 / 2999694

Dirk Claußen-Dehn
E-Mail: claussen-dehn.dirk@smc.com
Phone: +49 162 / 2991079

 


Opel

Approval List Body Shop and Press Shop

Program Book / Guidelines for SMC Pneumatics

Version 1.0 (EN), Published Date: 28.08.2019

Program Book / Guidelines for SMC Pneumatics (EN, PDF, 1,81 MB) 

 

Contact

Alexander Weyrauch
E-Mail: weyrauch.alexander@smc.com
Phone: +49 162 / 2999634

Thomas Koch
E-Mail: koch.thomas@smc.com
Phone: +49 162 / 2999878

 


Porsche

Approval List Pneumatic Battery Assembly (FiBa)

Approval list pneumatic for battery assembly FiBa / Horná Streda, Slovakia.

FiBa (DE, PDF, 2 MB) 

 

Approval List Body Shop

Equipment Regulations for Bodywork Construction

On request

 

Approval List Final Assembly

Contact

Tom Bauer
E-Mail: bauer.tom@smc.com
Phone: +49 162 / 2991093

 


Tesla

Current Project Book for Tesla Gigafactory Berlin Brandenburg - GFBB

Do you need the current Project Book for Tesla Gigafactory Berlin Brandenburg or have questions about current Tesla projects?
Then please contact Alexej Steblau.

 

Contact

Alexej Steblau
E-Mail: steblau.alexej@smc.com
Phone: +49 162 / 2999612

 


Volkswagen

Approval List Body Shop

Pneumatics Approval List in accordance with BV 1.13 (Revision Index No. 17) of the Volkswagen Group; Scope: Volkswagen brand bodywork 

Approval List BV1.13 Bodyshop (DE, PDF, 5.6 MB) 

 

Approval list mechanical systems component manufacturing

The approval list mechanical systems from SMC is based on the specifications for mechanical systems (as of 01.01.2026) valid for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

 

Approval list mechanics

Approval list mechanical systems for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

Freigabeliste Mechanik von SMC (DE, PDF, 7,3 MB) 

Approval list mechanics SMC (EN, PDF, 7,5 MB) 

SMC Ansprechpartner für die Freigabeliste Mechanik (DE, PDF, 235 KB) 

SMC contact persons for approval list mechanical systems (EN, PDF, 242 KB) 

 

Approval list electromechanical technology

From 2025, the approval list Electromechanical technology will be part of the approval list mechanics for the component manufacturing of the Volkswagen Group “Technical-Section-Specific Part".

 

Configurator valve manifold

Configurator for valve manifolds of the SY7 series with approved products from KLH Mechanik. All components are validated and therefore allow a valve terminal configuration in accordance with DIN EN ISO 13849.

SMC configurator valve manifolds SY7 

 

Approval List Press Shop

Pneumatic Approval List according to BV1.13 (Revision Index No. 16) of Volkswagen Group, Field of Application: Press Shop, Brand: Volkswagen

Freigabeliste BV1.13 Presswerk (DE, PDF, 3,3 MB) 

Approval List BV1.13 Press Shop (EN, PDF, 3,3 MB) 

 


Stellantis

Approval list

Approval list

Compliant with standard E06.03.105.G, codified MABEC

Stellantis project book - General applications EN 

Contact

Alexis GAUDRON
E-Mail: gaudron.alexis@smc.com
Phone: 06 86 26 51 68

 


Renault

Contact

Sébastien AZE
E-Mail: aze.sebastien@smc.com 
Phone: 06 29 59 92 79