Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-C(D)JP2, Pin Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • The body material has been changed from brass to aluminium, achieving impressive weight reduction
  • The overall length of the cylinder has been reduced resulting in an extremly compact cylinder
  • Solid state auto-switches can also be mounted now
  • Longer stroke options are now available
  • Internal rubber bumpers provide quieter operation and longer life (up to 5 million cycles.

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
Rod End Thread
Auto Switch
Lead Wire or Pre-wired Connector
Number