Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-M(D)U Plate Cylinder, Double Acting, Single Rod w/Auto Switch Mounting Groove

  • Compatible with battery manufacturing.
  • Plate Cylinder, Double Acting, Single Rod.
  • Reduced labour when mounting the switch.
  • Auto-switch doesn´t protrude.
  • It´s possible to mount the autoswitches in four directions.
  • A maximum 62% width reduction.

Configure your product

 
Magnet
Size
Port Thread
Stroke
Rod End
Auto Switch
Lead Wire or Pre-wired Connector
Number