Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

55-C(D)G1-Z, Air Cylinder, Double Acting, Single Rod, ATEX category 2 - II 2GDc

  • Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Strokes from 25mm through 1500mm
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis.
  • Part numbers with rod end bracket and/or pivot bracket available.
  • With or without nylon or heat resistant rod boot
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Mounting
Type
Bore Size
Port Thread Type
Stroke
  []
Rod End