Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Angle Seat Valve, Butt Weld Type – JSB

Boost flow rate and minimise losses

  • Achieve a high flow rate while minimising pressure losses – Optimised valve body flow path profile
  • Reduce costs – Long service life up to 10 million cycles
  • Save space – As small as 121.3 mm in height.

And much more

  • Applicable fluid: air, water, steam
  • Flow rate up to 88.5 (Cv factor)
  • Body material: stainless steel 316L
  • Actuator material: stainless steel 304.

Configure your product

 
Valve Size
Valve Type
Body Material
Seal Material
Port Size
Connection type
Head Size
Head Material
Head Port Thread Type