Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Bulkhead Fittings – JSXFN

  • Double or single piping
  • Applicable tubing O.D.: 3/4, 1, 1 1/2
  • Max. operation pressure (MPa): 0.9
  • Ambient temperature (°C): -40 to 60
  • Max. plate thickness (mm): 8.

Configure your product

 
Piping
Port Size