Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CBG1-Z1, Air Cylinder, With End Lock

  • With end lock
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 1500 mm.

Configure your product

 
Magnet
Mounting
Cushion
Bore Size
Stroke
  []
Rod Boot
Lock Position
Manual Release
Auto Switch
Lead Wire or Pre-wired Connector
Number
Made to Order