Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CG1R-Z1, Air Cylinder, Direct Mount Type, Double Acting

  • Direct Mount Type
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes up to 300 mm.

Configure your product

 
Magnet
Cushion
Bore Size
Port Thread
Stroke
  []
Rod End
Rod End Bracket
Auto Switch
Lead Wire or Pre-wired Connector
Number
Made to Order