Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Speed Controllers, General Purpose, One-touch Fitting, With Push-lock, Compact, Elbow - JAS

  • Port Size: M3, M5, 10-32 UNF, 1/8
  • Applicable Tubing O.D.: Ø 3.2 to Ø 6 mm and Ø 1/8" to Ø 1/4"
  • Operating Pressure Range: 0.05 to 0.7 MPa.

Configure your product

 
Control Method
Stud Position
Applicable tubing O.D.
Port Size
Seal method