Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CVQ (ø32), Compact Cylinder with Solenoid Valve

  • Space saving.
  • Energy saving.
  • Labour saving.
  • Improved response speed.
  • Different piping directions possible.
  • Bore size (mm): 32, 40, 50, 63.
  • Stroke (mm): 5~100.

Configure your product

 
Mounting
Bore Size
Stroke
  []
Option
Auto Switch
Lead Wire or Pre-wired Connector
Number
Rated Voltage
Electrical Entry
Surge Voltage Suppressor
Manual Override
Piping
Port Thread