Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Pressure Relief 3-Port Valve with Locking Holes, Double Action - VHS

  • Modular connection type for connecting to FRL units
  • Flow rate up to 8270 l/min
  • Energy saving: zero air bleeding while switching the handle
  • Safety measure: prevention of accidents caused by inadvertent air supply problems (OSHA standard compliant)
  • With built-in silencer for EXH port as an option.

Configure your product

 
Body Size
Thread
Port Size
Handle/Bonnet Material
Options
Semi-standard
Made to Order