Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

HF1B-AR20-D to 60-D, Regulator

  • Compatible with food manufacturing
  • ISO 8573-1:2010 compliant
  • Up to 0.85 MPa set pressure
  • Maximum flow rate up to 20000 l/min (ANR, 0.7MPa).

Configure your product

 
Body Size
Backflow Function
Thread
Port Size
Options
Set pressure
Exhaust Mechanism
Flow Direction
Knob
Pressure Units