Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

HYB-Z1, Hygienic Design Cylinder Round Type

  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 300 mm
  • Hygienic design
  • Two types of seal material: NBR or FKM
  • Rubber bumper cushion.

Configure your product

 
Built-in Magnet
Bore Size
Thread
Seal
Stroke
  []
Grease
Auto Switch
Lead Wire or Pre-wired Connector
Number