Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

LVA*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type

  • High purity chemical valve, stacking type
  • Valve type: N.C., N.O., double acting
  • Orifice diameter: ø4, ø8, ø12, ø20
  • Port sizes: 1/4, 3/8, 1/2, 3/4
  • Body material: PFA
  • Options: flow rate adjustment

Configure your product

 
Valve Type
Port Size
Thread
Material
Option