Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

LVC*A, High Purity Chemical Valve, Air Operated, Integral Fitting, Stacking Type

  • High purity valves, integral fitting, stacking type
  • Orifice diameter: ø4, ø8, ø12, ø20
  • Operating pressure: 0.3 to 0.5MPa
  • Compatible with 100° C fluid temperature
  • Options: flow rate adjustment, indicator

Configure your product

 
Body Class
Valve Type
Tube Size
Pilot Port
Material
Option