Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

LVC23, High Purity Suck Back Valve, Single or Unit Type

  • High purity suck back valve
  • Body types: single; unit type with 2-way valve
  • Withstand pressure: 1 MPa
  • Operating pressure: 0 to 0.2 MPa
  • Maximum suck back volume (cm 3 ): 0.1

Configure your product

 
Body Type
Applicable Tubing O.D.
Port B OUT