Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

LVD-T***-F/FN, High Purity Chemical Valve, Tube Extensions

  • Air operated.
  • Material: Body (PFA), Actuator section (PVDF).
  • Type of fitting: Tube extensions.
  • Orifice diameter: 4 to 22 mm.
  • Options: With flow rate adjustment, With indicator, High back pressure (0.5 MPa).

Configure your product

 
Body Class
Valve Type
Tubing O.D.
Pilot Port Thread
Pilot Port Position
Material
Option