Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Magnet buffer - ZP3B#M

  • Buffer reaction force: As high as 0.3 ±0.1
  • Compatible with vacuum cups from ø1.5 to ø32
  • Buffer strokes of 3, 6, or 16 mm
  • Copper and zinc-free construction suitable for secondary battery manufacturing
  • Lightweight Construction: Aluminium alloy and stainless steel.