Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MBP2W, Air Cylinder, Double Acting, Double Rod

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100, 125
  • Strokes up to 2000 mm
  • Air cushion and rubber bumper structure.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Rod Boot
Auto Switch
Lead Wire or Pre-wired Connector
Number