Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Speed Controllers, Stainless Steel, Simple Handle, Metal Body, Elbow - ASG

  • Stainless Steel 316
  • Port Size: M5, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body Size
Control Type
Port Size
Applicable Tubing
Sealant
Lock Nut