Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

Speed Controllers, Stainless Steel, Simple Handle, Metal Body, Water Resistant, Elbow − HF2A-ASG-V

  • NSF-H1 grade grease and FDA compliant
  • Stainless Steel 304 and 316
  • Port Size: M5, U10/32, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body Size
Control Type
Port Size
Applicable Tubing O.D.
Option