Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

MY1B, Mechanical Joint Rodless Cylinder, Basic Type

  • Mechanical joint rodless cylinder
  • Bore sizes: 16, 20, 50, 63, 80, 100 (mm)
  • Strokes from 100mm through 2000mm depending upon bore size
  • With one or two stroke adjusters with or without shocks
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Bore Size
Port Thread
Piping
Stroke
  []
Stroke Adjusting Unit
Auto Switch
Lead Wire or Prewired Connector
Number