Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MY1B-Z1, Mechanical Joint Rodless Cylinder, Basic Type, w/Low Load Shock Absorber & Adjustment Bolt, L Series

  • Bore sizes: 25, 32, 40 mm.
  • Improved allowable load mass and moment. Up to 18 kg.
  • Minimal leakage seal construction.
  • Centralised piping.
  • Autoswitch capable.

Configure your product

 
Bore Size
Thread
Piping
Stroke
  []
Stroke Adjustment Unit
Auto Switch
Lead Wire or Pre-wired Connector
Number
Made to Order