Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Non F-Gas (CO2 Refrigerant), Standard Type Circulating Fluid Temperature Controller – HRSC

Efficient cooling with natural refrigerants, guaranteed reliability

  • Decrease administration time and costs – CO2 refrigerant (GWP=1) requires no import or usage quotas under the F-Gas Regulation
  • Non-flammable refrigerant allows for unrestricted transportation by air – CO2, unlike many alternative refrigerants, is non-flammable and not subject to air freight restrictions
  • Cut your energy costs – Inverter adapts power consumption to the work load
  • Optimise the quality of your process – Great temperature stability, up to ±0.1 °C.

And much more

  • Circulating Fluid Temperature Controller. Water or Air-cooled
  • Cooling capacity: From 1.3 to 11.5 kW (50 Hz)
  • Temperature stability: ±0.1 °C
  • Set temperature range:
    • HRSC012~090: 5 to 40 ºC (High temperature option for air-cooled 5-45 ºC)
    • HRSC100: 5 to 35 ºC.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection