Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

PSE300, Pressure Sensor Controller

  • This product is being discontinued and will be replaced by PSE300A series. Update details here.
  • Pressure sensor controller
  • Response time: 1 ms or less
  • Set pressure resolution: 1/1000
  • Repeatability: ¹0.1% F.S. or less
  • Enclosure: IP40

Configure your product

 
Input Specification
Input,Output Style
Unit
Option 1
Option 2
Option 3