Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

R(D)Q, Compact Cylinder, Air Cushion, Long Stroke

  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100.
  • Strokes up to 300 mm.
  • High kinetic energy absorption.
  • Unique air cushion construction with no cushion ring.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Cushion
Body Option
Auto Switch
Lead Wire or Pre-wired Connector
Number