Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Chemical and Heat Resistant FEP Tubing, Reinforced Corrugated Cardboard - TH*-X64

  • Approved by FDA
  • Applicable tubing O.D.: Ø 6 mm
  • Length per roll: 250 and 500 m
  • Operating temperature: -20 to 200 °C for air and 0 to 100 °C for water.