Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Remote Control Valve (Electric speed controller) – PFES

  • Remote control and adjustment of compressed air flowrate
  • Simple control by electrical pulse signal
  • Both remote signal and manual adjustment
  • One-touch connection sizes Ø 4, Ø 6, and Ø 8 mm
  • Setting retained without power
  • Max. controlled flow rate: 750 l/min.

Configure your product

 
Flow rate
Port Size
Piping Entry Direction
Input Specification
Lead wire
Bracket